## Copyright ® 2017-2023 ROHM Semiconductor ## ROHM EVK version 3.3.2 release ## 30.10.2023 ## https://www.rohm.com/support/accelerometer-evk-support ## Folder structure ROHM-EVK-Docs * user guides and other documents ROHM-EVK-Firmware * latest firmware binary for CY8CKIT059, Arduino and nRF52840-DK ROHM-EVK-GUI * ROHM EVK GUI application and default configurations ## System Requirements * Windows 10 (Windows 8.1 and Windows 7 also supported) * Windows 11 supported but some memory consumption issues detected * Preferred minimum display resolution (1920 x 1080) ## Change log Release version 3.3.2 # New functionality: * Improved configuration download functionality * CY8CKIT-059 programmer * CY8CKIT059 firmware version 3.5.0 # Known issues: * COM port scanning takes sometimes long time which slows down the auto connect functionality * GPIO toggling may have some perfomance problems during data streaming * Event view will slow down macro execution, should not be enabled in case of heavy traffic * Using grid lines will slow down plotter performance Release version 3.2.4 * ATSC power configurations added to ROHM EVK installer Release version 3.2.1 # New functionality: * Support for BD83064 * New CY8CKIT059 firmware version 3.4.0 which includes bootloader Release version 3.2.0 # New functionality: * Dockable windows * New CY8CKIT059 firmware version 3.3.0 # Fixes and updates: * fixes to auto connect functionality and application memory handling Release version 3.1.0 # New functionality: * New Arduino UNO R3 firmware version 3.2.0 # Bug fixes * performance problem fixed in high ODR plotting Release version 3.0.1 # New functionality: * new connection states in top right corner: EVK Disconnected, EVK Connected, EVK Ready, EVK Mismatch # Fixes and updates: * renewed user guides * configuration download logic improved * GUI layout updates * about host adapter window shows all possible firmware infomation Release version 2.6 * logarithmic x & y on FFT plot * support for BU79100G-LA-EVK-001 ADC converter Release version 2.3 * support for Kionix accelerometers