* DTFZV24B D model * PKG: TUMD2M,Vz=23.2V at Iz=5mA,Pd=500mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2017/02/10 .MODEL DTFZV24B D + IS=1.6476E-15 + N=1.0306 + RS=58.807E-3 + IKF=.47991 + CJO=48.400E-12 + M=.34817 + VJ=.7649 + ISR=1.3565E-12 + NR=2.5000 + BV=23.190 + IBV=5.0000E-3 + TT=243.00E-9 + NBV=0.4000 + TBV1=0.00082 + NBVL=11.5000 + IBVL=1.2000E-6