* RUM002N05 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/08/05 ******************D G S .SUBCKT RUM002N05 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.24 D2 22 11 DDG R2 2 22 120 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=0.1 + KP=71.930E-6 + RS=300.00E-3 + RD=0 + VTO=.86767 + RDS=50.000E6 + TOX=2.0000E-6 + CGSO=185p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.2 + ETA=0.0003 + KAPPA=0 + NFS=7G .MODEL DDS D + IS=902.67E-15 + N=1.1748 + RS=52.526E-3 + IKF=85.409E-3 + CJO=8.5443E-12 + M=.39333 + VJ=.75126 + BV=50 + TT=22n .MODEL DDG D + CJO=11.090E-12 + M=.64576 + VJ=.78355 + N=10000 + FC=0.1 .MODEL RTH RES + TC1=0.0063 + TC2=0.000022 .ENDS RUM002N05