* RV1C002UN NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2012/06/18 ******************D G S .SUBCKT RV1C002UN 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.11 D2 22 11 DDG R2 2 22 440 D3 2 23 DGS D4 3 23 DGS R3 2 3 800k .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=17.432E-6 + RS=1.0000E-3 + RD=0 + VTO=.76274 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=88p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.001 + KAPPA=0 + NFS=5G .MODEL DDS D + IS=1.3375E-15 + N=1.2135 + RS=.25957 + IKF=14.776 + CJO=5.3259E-12 + M=.36795 + VJ=.75057 + BV=20 + TT=10n .MODEL DDG D + CJO=5.5653E-12 + M=.91242 + VJ=.76761 + N=10000 + FC=-4 .MODEL DGS D + BV=8 .MODEL RTH RES + TC1=0.0052 + TC2=0.000015 .ENDS RV1C002UN